18:40:40 GMT+0000 (Coordinated Universal Time)


6200-C-2HRS-C3>V
Deep groove ball bearing
Deep groove ball bearing 62..-C-2HRS, single row, Generation C, seals, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 9 mm | Width |
Cr | 7,000 N | Basic dynamic load rating, radial |
C0r | 2,600 N | Basic static load rating, radial |
Cur | 181 N | Fatigue load limit, radial |
nG | 26,000 1/min | Limiting speed |
≈m | 0.03 kg | Weight |
Mounting dimensions
da min | 14.2 mm | Minimum diameter shaft shoulder |
Da max | 25.8 mm | Maximum diameter of housing shoulder |
ra max | 0.6 mm | Maximum fillet radius |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
D1 | 23.89 mm | Shoulder diameter outer ring |
D2 | 25.64 mm | Caliber diameter outer ring |
d1 | 16.11 mm | Shoulder diameter inner ring |
d2 | 15.14 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12 | Calculation factor |
Your current product variant
Version code | >V | Not marked on bearing |
Changed internal design | C | GenerationC |
Sealing | 2HRS | Contact seal on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | GA14 | Ball bearing grease, low noise |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics